??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22982.0428 Rod End
HELP_VARIABLE
Company
Halder
Description
EH 22982. - Rod Ends, DIN 12240-4, with female thread
Bill of material
22982.0428 Rod End
BESTNR
Ref. No.
22982.0428
AUS
Version
Left hand thread, Stainless steel
ROT
α
°
D1
8 mm
L1
36 mm
B1
12 mm
B2
9.00 mm
D2
24 mm
D3
Thread
M 8
D4
10.4 mm
D5
12.5 mm
D6
16 mm
L2
48 mm
L3
16 mm
C
dynamic carrying figure
16.7 kN
ZD
permitted rotational speed
420 U/min
G
Weight
46.0 g
C0
static carrying figure
20.7 kN
Embedded user actions